Powerswitch® Manual Motor Controllers
Heavy-duty horsepower rated switches capable of providing manual ON/OFF control to higher motor loads than standard toggle switches.
Built for commercial and industrial installations up to 60 Amps, Leviton offers a line of industrial grade AC single-phase and three-phase manual motor controllers with a continuous current rating at all voltages up to 600V AC and maximum horsepower ratings of 30HP.
Our 30 Amp and 40 Amp motor switches are UL 508 listed “Suitable as Motor Disconnect”, which means they may be used in place of a standard disconnect switch in line-of-sight applications in factory settings.

View Our Offering of Motor Controllers
Resources
How can we help you?
Speak to one of our Motor Controller Specialists.