Is it difficult to reach a light switch when carrying packages or laundry? Are you tired of lights being left on when a room is unoccupied? We have the solution! Enjoy the safety and convenience of hands-free lighting with motion-activated Leviton occupancy and vacancy motion sensor light switches. Simply replace an existing light switch in the laundry room, pantry, garage, mudroom, basement, storage areas, closets, children's bedrooms, playrooms and more. Motion Sensor switches make a great addition for easy, energy saving home lighting.
Motion Sensor Light Switch Benefits
Key Features of Decor Motion Sensor Light Switches

Advanced Features with High Tech Look
Modern look with ambient light sensor that prevents lights from turning ON when there is ample natural sunlight
Modify Sensor Type
Occupancy sensor can change into vacancy mode for Manual ON operation for a specific activity or to meet code requirements
Adjust settings by pressing push pad. No tools or removing the wallplate and faceplate
Simple Color Change
Removeable faceplates for easy color change without having to replace the device
Slim Profile
0.94” depth makes it easier to install in smaller wallboxes
Removeable sleeve allows connection to a Neutral wire if one is present or to Ground wire if no Neutral is present
User-Friendly Installation
Interchangeable Line and Load Wires mean no need to test for line (hot) wire and helps prevent miswiring
User-Friendly Installation
Interchangeable Line and Load Wires mean no need to test for line (hot) wire and helps prevent miswiring
Choosing the Right Motion Sensor Light Switch
Functional/Convenient Switches
Resources
How Can We Help?
Do you have questions about our Occupancy/Vacancy Sensors?