Our curve top non-metallic safety disconnect switches push water and debris away from door, handle, gasket and front of device. Change the trajectory of your washdown today!
What Is A Safety Disconnect?
The ON/OFF capabilities of a safety disconnect switch assures users that an electric circuit is completely de-energized from a power source before performing any maintenance or servicing. According to NEC Article 430.102B, a safety switch must be located in sight of all motors and manufacturing equipment.
Which Disconnect Is Right For You?
Your Disconnects Just Got Smarter
Introducing non-metallic disconnects with condition monitoring Inform technology, the only disconnect switch allowing data to be communicated locally and remotely. Available on both flat-top and curve top body styles, it's the ideal solution to improve safety and productivity in your facility.

This Arch Is No Enemy!

Time For A Change of Direction
Now including a 15 degree slope top version, our 30/32 & 60 Amp disconnects in stainless steel offer additional washdown protection to ensure safety in your facility.

Stainless Steel Safety Disconnect Switches
- Type 304 stainless steel resists heat, corrosion and abuse
- Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
- IP66, IP67, IP68 and IP69K
- UL 50E Type 3R, 4X, 12, 13
- Slope-top versions feature a 15 degree slope, pushing water and debris away from the door, handle, gasket and front of the device (30/32A and 60A non-fused disconnect versions only)
- NSF Certified for hygiene requirements in food & beverage processing
- ¾" standoff from mounting surface allows for easy cleaning behind the electrical safety switch
- Available as a fusible disconnect or non-fusible disconnect


Non-Metallic Safety Disconnect Switches
- PBT enclosure resists impact, abuse and corrosion
- Watertight, dust-tight, submersible and suitable for high pressure, high temperature washdown
- IP66, IP67, IP68, IP69 and IP69K
- UL 50E Type 3R, 4, 4X, 6P, 12, 13
- Overmold handle provides firm grip, durability and withstands washdown
- Heavy duty switch handle accommodates 3 padlocks for OSHA compliant lockout/tagout
- NSF Certified for hygiene requirements in food & beverage processing
- Available as non-fusible or fused disconnect switch
Featured Product
Superior Watertight Ratings
Our power disconnect switches are built to withstand any wet and harsh location with the highest and most comprehensive ratings on the market.
Videos
Lockout/Tagout
Our handle accommodates 3 padlocks as per NEMA KS 1 padlocking requirements and complies with OSHA 1910.147 lockout/tagout requirements.
Clean & Durable
Our stainless steel safety disconnect switches offer a 3/4" standoff, avoiding debris and buildup behind the device and allowing for the most room to clean. NSF certified, these disconnect switches meet hygiene requirements for food & beverage processing facilities.
Easy to Grip
Our stainless steel safety disconnect switches feature an overmold handle that provides anti-slip grip in wet environments.
Washdown Safe
Our Powerswitch® Stainless Steel Disconnects have superior watertight ratings, including industry exclusive IP68 for long-term submersion and IP69K for high-pressure, high-temperature washdown.
Resources
How can we help you?
Speak to one of our Safety Disconnect Switch Specialists.