Leviton's premier global fiber optic system supports data center applications requiring extended distances and multiple connection points between active devices. The HDX Unity System allows for open and closed patching, accepts Base 8, 12, and 24 configurations, and supports migration to 400 Gb/s and beyond. OPT-X fiber optic systems are global solutions available everywhere.
- Flexible Deployment Options: The OPT-X HDX patching platform offers a wide array of options including panels, enclosures, distribution frames, and zero-RU options, creating a consistent patching form factor from the entrance facility or MDA to the telecommunications room or network edge.
- Multiple Connection Points: Ultra-low-loss OPT-X Unity connectivity helps manage your power budget while allowing for multiple connection points, even greater than four, in the end-to-end channel.
- Extended Distances: High performance cable and OPT-X Unity connectivity enable extended distances, offering greater flexibility in network architectures and opportunities to optimize network cost.
- Manageable density: the HDX platform includes integrated patch cord and cable management, customizable port ID options, and easy one-hand installation of adapter plates and cassettes.