The Recessed Entertainment Box and Wireless STRUCTURED MEDIA™ Center offer two appealing flush in-wall solutions for managing connections invisibly behind wall units. These structured cabling enclosures are ideal for both new construction (stud-mounted) and retrofit (wall-mounted) applications.
Leviton consolidates data, TV, audio, and electrical connections behind flat-panel displays

Recessed Entertainment Box
- Any combination of line and low-voltage products can be configured through three single-gang device openings
- Accommodates smaller electronics, including mesh Wi-Fi modules and streaming devices
- Optional low-profile frame provides neat, clean, recessed installation. The optional high-profile cover channels all wires through the bottom of the box
14 inch Wireless STRUCTURED MEDIA™ Center
- Added height and capacity for equipment such as routers, streaming devices, and Leviton IT/AV signal extenders
- ABS polymer construction permits the full reach of wireless signals
- Allows for installation of two single-gang J-boxes or a single full-size power module
- Accepts a wide range of Leviton STRUCTURED MEDIA mounting plates, brackets, and accessories for data and AV organization and distribution

Popular Configuration
See how Recessed Entertainment Boxes can be used in office or conference room environments.