Loading...
Selected products added to your list. To view the list, Click here

Single Family Residences

LLC Grey house

NEMA 1 Indoor Load Center

The Leviton Indoor Load Center is known for its sleek and modern aesthetic, featuring a white cover and door, seamlessly blending into any décor. Designed for efficiency, electricians can complete installation up to 25% faster than other panels. Plus, the entire panel can be wired at rough-in with no circuit breakers present.* NEC Code 225.41 and NEC 230.85 Emergency Disconnects

Click to view NEC compliant products

*For applications up to 60A when using copper wire; or 50A when using aluminum wire

LP210-BPD
LR210-BDD

NEMA 3R Outdoor Load Center

Leviton Outdoor Load Centers feature the same installation features as our Indoor models with a durable, weather resistant enclosure (-40ºC to 70ºC). Terminate all hot and neutral wires at custom lugs in the panel, not at the circuit breaker*. NEC Code 225.41 and NEC 230.85 Emergency Disconnects

Click to view NEC compliant products

*For applications up to 60A when using copper wire; or 50A when using aluminum wire

Traditional Branch Circuit Breakers

Leviton’s circuit breakers feature plug-on installation and intuitive diagnostics with color indicators in the handle that show operational status. Traditional circuit breakers (non-smart) are categorized by type and have a 10kA short-circuit rating.* Browse our complete selection of Leviton Load Center circuit breakers. Easily sort by amperage, pole, type, and voltage for quick and efficient product selection.

Browse NEC compliant products below.

*Series Rated 22kA with Leviton Main Breaker

LB115-GFT
LB115-ST

2nd Gen Smart Circuit Breakers

Integrated with the My Leviton app, Leviton smart breakers provide homeowners with energy consumption data, remote breaker control, and more. Both Traditional and Smart breakers can be intermixed in Leviton panels, giving homeowners the option to prioritize high-current loads, and buy additional smart breakers later.

Browse NEC compliant products below.

NEC 220.70 Energy Management System (EMS) when combined with Leviton’s Whole Home Energy Monitor

How Can We Help?

Do you have questions about our Load Centers?