Loading...
Selected products added to your list. To view the list, Click here

Leviton Load Centers

With Optional Smart Circuit Breakers

The Leviton Load Center product line includes indoor and outdoor load centers, meter mains and combination panels, plug-on circuit breakers, smart breakers. Leviton Load Center products are suitable for single family and multi dwelling residences as well as utility applications.
Smart Breakers, panel, LWHEM, and My Leviton Load Center App Screen

The Modern Load Center | Superior Residential Power Distribution

Since 2018, Leviton Load Centers have transformed power distribution by fusing advanced engineering with modern design. Gone are the days of bulky boxes; today's Load Centers (breaker box, fuse box, circuit panel) offer contractors and homeowners an intuitive power system featuring enhanced safety, durable construction, and unmatched reliability.

Interested in smart breakers? Click here.

Branch Circuit Breakers

Leviton branch circuit breakers are available in Standard, GFCI, AFCI, Dual Function, and GFPE types. All Leviton circuit breakers feature a plug-on design, reducing installation time by up to 25% and increasing productivity. Breakers simply snap in and out - no wiring to circuit breakers up to 60A for copper wire, and 50A for aluminum wire.

Branch Circuit Breakers

The Modern Electrical Panel

The Leviton Load Center is approachable for homeowners, makes work easier for installers, and adds future-proofing value to any residential new build

Looking for Smart Breakers?

Position homes for the future. Make any Leviton Load Center smart by installing the Leviton Whole Home Energy Monitor (LWHEM) and enrolling 2nd Gen Smart Breakers via the My Leviton App.

Looking for Smart Breakers?

Applications | A Leviton Load Center for Every Job

Explore the Leviton Load Center Line Card

Leviton offers a comprehensive catalog of load center products including main breaker, main lug, indoor, outdoor, branch circuit breakers, and accessories. Leviton load centers and breakers are compatible with a variety of NEC codes and applications like single-family dwellings or MDUs.

Explore the Leviton Load Center Line Card

The Full Line of Leviton Load Centers

Load Center Questions?

Your one stop guide to instruction sheets, installation videos, FAQs, tips and more.

Load Center Questions?

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Resources


How Can We Help?

Do you have questions about our Load Centers?