Leviton's Outdoor Meter Main Breaker Boxes feature a durable, weather-resistant enclosure and an 8-space distribution section. All Leviton Meter Mains come with a main breaker factory installed, have a 225A bus rating, and are solar compatible. NEC 225.41 and NEC 230.85 Emergency Disconnects.
NEMA 3R Meter Main OH/UG Surface Mount Solar Ready Electrical Panel


NEMA 3R EUSERC Meter Load Center Combination OH/UG Surface Mount Side-By-Side All In-One Electrical Panel
Leviton's Outdoor Meter Load Center Side-By-Side Combo Breaker Box features a durable, weather-resistant enclosure and options for a 30 or 42-space distribution section. All-in-ones come with a main breaker factory installed, have a 225A bus rating, and are solar compatible.
NEC 225.41 and NEC 230.85 Emergency Disconnects.
NEMA 3R EUSERC Meter Load Center Combination OH/UG Semi-Flush All-In-One Electrical Panel
Leviton's Outdoor Meter Load Center Over Under Combo Breaker Box features a durable, weather-resistant enclosure and options for a 12, 30, or 40-space distribution section. All-in-ones come with a main breaker factory installed, have a 225A bus rating, and are solar compatible.
NEC 225.41 and NEC 230.85 Emergency Disconnects.
Browse NEC compliant products below.


NEMA 3R 400A Meter Main Electrical Panel, Ringless with Lever Bypass, 5th Jaw Installed
Leviton's 400A and 300A Outdoor Meter Mains feature a 12-space distribution section and increased maximum amperage for large-scale residential new builds and highly electrified homes. A convertible main breaker allows for in-field customization of maximum amperage.
Resources
How Can We Help?
Do you have questions about our Load Centers?