The Future of Wiring is as Easy as...
Self-Grounding
Color-coded lever terminals, including ground
Pairs seamlessly with Midway plates, and with Standard sized plates when breakaway tab is removed
Tamper-Resistant
Large strap makes installation easier
Tongue and groove for perfect alignment
Works with 14G AND 12G solid and stranded copper wire
No exposed metal parts for safer installs
Convenient openings for circuit testers. (switches only)
Color-coded lever terminals, including ground
Strip gauge.
Learn More About Lever Edge
Industry Game Changer for Both Professionals and DIYers
See What Others are Saying
Lever Edge Products
Frequently Asked Questions
Lever Edge is an innovative wiring device solution featuring patent-pending terminals for faster, efficient wiring. Lever Edge presently includes a single pole switch, a 3-way switch and a 15-amp duplex tamper-resistant outlet.
A unique, patent-pending Spring Action Clamp terminal, where the stripped end of a conductor is inserted into the terminal and a manually operated integral lever applies clamping pressure to a spring mechanism, without the use of screws.
The spring action clamp is NOT to be confused with Quickwire™ push-in (stab) or back-wire clamp terminations.
Lever connectors work with both 14 gauge and 12 gauge stranded and solid copper wire only. Lever Edge is not compatible with aluminum or copper clad wire.
Yes, Lever Edge is compliant with the National Electrical Code® (NEC).
Yes, they are UL & CSA approved.
Lever Edge devices coordinate seamlessly with any size Decora wallplate. The longer and wider strap is compatible with Decora Midway wallplates, and with standard sized Decora or and Decora Plus screwless wallplates when the device’s breakaway tab is removed.
Yes, they are backed by a 2 Year Limited Warranty.
Yes, one benefit of Lever Edge devices is that they can be removed and rewired again.
When installing a Lever Edge device with a lighting control device, the tab is designed to go behind the dimmer strap for proper alignment.
Resources
How Can We Help?
Do you have questions about Lever Edge?