Loading...
Selected products added to your list. To view the list, Click here

Multi-Dwelling Units (MDU)

Leviton's catalog of breaker boxes and circuit breakers can be combined to accommodate most load center needs and protect various multi-dwelling units and specs.
Compatible Leviton Load Center products for multi dwelling units, including indoor, outdoor, circuit breakers, and smart breakers.

NEMA 1 Indoor Load Center

The Leviton Indoor Load Center is known for its sleek and modern aesthetic, featuring a white cover and door, seamlessly blending into any décor. Designed for efficiency, electricians can complete installation up to 25% faster than other panels. Plus, the entire panel can be wired at rough-in with no circuit breakers present.* Leviton Indoor Main Lug Load Centers can be applied to both 120/240 VAC and 120/208 VAC applications.

Series Rating 240.86

Click to view NEC compliant products

*For applications up to 60A when using copper wire; or 50A when using aluminum wire

NEMA 1 Indoor Load Center
Traditional Branch Circuit Breakers

Traditional Branch Circuit Breakers

Leviton’s circuit breakers feature plug-on installation and intuitive diagnostics with color indicators in the handle that show operational status. Traditional circuit breakers (non-smart) are categorized by type and have a 10kA short-circuit rating.* Browse our complete selection of Leviton Load Center circuit breakers. Easily sort by amperage, pole, type, and voltage for quick and efficient product selection.

Browse NEC compliant products below.

*Series Rated 22kA with Leviton Main Breaker

2nd Gen Smart Circuit Breakers

Integrated with the My Leviton app, Leviton smart breakers provide homeowners with energy consumption data, remote breaker control, and more. Both Traditional and Smart breakers can be intermixed in Leviton panels, giving homeowners the option to prioritize high-current loads, and buy additional smart breakers later.

Browse NEC compliant products below.

NEC 220.70 Energy Management System (EMS) when combined with Leviton’s Whole Home Energy Monitor

2nd Gen Smart Circuit Breakers

How Can We Help?

Do you have questions about our Load Centers?