OPT-X™ Engage Low Loss Fiber Harnesses
ENTER-FHA
MTP®-to-discrete connector harnesses are pre-terminated, pre-tested, and can be used with fiber trunks and patch panels. Available with OM3, OM4 and OS2 fiber, the lengths and breakouts can be configured to meet specific applications.
Learn more about our LC Unibody Connector with SPECTRO-LINK™ Technology, including its patented polarity change capability.
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Assembly Type : Fiber Harness
Connector : MTP-MTP,MTP-LC
Family : Opt-X Engage
Fiber Type : OM3,OM4,OS2
Length : 1 meter,2 meters,3 meters,5 meters,10 meters,Custom
- Pre-terminated MTP-to-discrete connectors (LC Unibody, LC) in data center fiber types
- LC Unibody connector with Spectro-Link™ Technology includes reversible polarity feature, allowing polarity changes in the field without tools
- Custom staggering available
- Used in conjunction with fiber trunks, patch panels and active equipment
- Used as direct connect into SAN equipment
- 100% factory tested, with test results included for each assembly
- All assemblies labeled with serial number and length for traceability and easy re-order
- Fiber-on-demand manufacturing and logistics allows Leviton to deliver plug-and-play solutions with significantly reduced lead times
Related Videos
Leviton LC Unibody Connector – Fast, Clean Fiber Optic Installation with Patented Polarity Reversal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors