GreenMAX® DRC, Room Control, LED Control, Lighting Control Systems App
GreenMAX DRC App
Leviton GreenMAX® DRC Room Control system. The application allows both user-based control, and, with the appropriate privileges, configuration and maintenance of room controller features. Application is appropriate to be used by installers, building maintainers, and end-users.
The GreenMAX DRC Room Control System offers a fully distributed room control system, with each room operating independently of others; no dependence on network processors or centralized controllers. This revolutionary system is fully configurable via the GreenMAX DRC app for smart devices, and can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing, multilevel lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, exterior lighting, demand response and receptacle control requirements.
Product Information
Product Features
Product Line : DRC
Product Type : APP
- Create lighting control projects
- Define project settings
- Set up user permissions
- Create buildings, floors, rooms and areas
- Connect to room controllers
- Connect to access points
- Create groups
- Program groups
- Create daylighting zones
- Program daylighting zones
- Create scenes
- Program scenes
- Program keypads
- Configure rooms
- Create schedules and events
- Set lighting control system behaviors and actions
Related Videos
GreenMAX DRC Room Control
GreenMAX DRC Wireless
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors