Premium Fiber Patch Cords
PRMPC
Premium Fiber Optic Patch Cords are designed to interconnect or cross-connect networks within data centers, Broadband CATV, Passive Optical Networks (PON), WDM or DWDM multiplexing, FTTH, and more.
Cord options include the LC Unibody with SPECTRO-LINK™ Technology with easy polarity reversal feature and push/pull grip.
Configure Premium Plus Fiber Patch Cords >>
Configure Low-Smoke CPR-Rated Fiber Patch Cords >>
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Assembly Type : Fiber Patch Cord
Connector : LC-LC,SC-LC,SC-SC,SC-ST,ST-ST,SC/APC-SC/APC,LC/APC-LC/APC,FC-FC,FC/APC-FC/APC
Family : Premium Plus
Fiber Type : OM1,OM3,OM4,OM5,OS2
Length : 1 meter,2 meters,3 meters,5 meters,10 meters,Custom
- Available in simplex, duplex, and pigtail configurations
- LC, LC Uniboot, LC/APC, SC, SC/APC, ST, FC and FC/APC connector options
- Quick-turn service for fast delivery
- TIA compliant color-coded connectors and boots
- Cable jacket and boots color-coded for easy ID of fiber
- Fiber options: OM1, OM3, OM4, OM5, and OS2
- 100% tested for insertion loss and single-mode for return loss
- Uniboot option includes reversible polarity feature, allowing polarity changes in the field without tools
- Uniboot design is ideal for high-density applications, and comes standard with 2.0 mm round cables
- Premium Plus Series cords include a Limited Lifetime Warranty when used with other Leviton cabling and installed by a Leviton certified contractor
- Other jacket colors available as custom with MOQ and lead time applicable
Related Videos
Leviton LC Unibody Connector – Fast, Clean Fiber Optic Installation with Patented Polarity Reversal
How to Reverse Polarity on Leviton LC Unibody Connector
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors