OPT-X™ Unity Ultra Low Loss Conversion Fiber Harnesses
UNITY-ACH
Conversion harnesses connect to electronics with LC style ports and aggregates 10G and 25G ports to a 40G or 100G port. The harness will manage polarity to maintain the transmit and receive connections. The harness links an MTP® connector on one end with duplex LC connectors on the other end. The harnesses interface to QSFP+, QSFP28, and CXP transceivers. MTP Connectors feature ultra low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits.
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Assembly Type : Fiber Harness
Connector : MTP-MTP,MTP-LC
Family : Opt-X Unity
Fiber Type : OM3,OM4,OS2
Length : 1 meter,2 meters,3 meters,5 meters,10 meters,Custom
- Pre-terminated MTP to MTP connectors in Laser Optimized Multimode
- Custom short length cable for cabinet/rack packing
- Custom staggering available
- MTP polarity options are TIA method A, B, or C
- Used in conjunction with MTP brackets (Zero-U) or adapter plates
- 100% factory tested, with test results included for each assembly
- All assemblies labeled with serial number and length for traceability and easy re-order
- Opt-X Unity MTP-LC conversion harnesses provide a simple way to break out 40GbE or 100GbE connections into individual 10GbE channels. They feature 8- and 12-fiber ultra-low loss connectors for networks requiring extended reach or multiple connection points.
- Used in 12- or 24-fiber cabling systems
- Color-coded boots
Related Videos
Opt-X Unity Fiber Optic Migration System
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors