OPT-X™ Engage Low Loss Fiber Trunks - Plenum/Riser
ENTER-TRK
Factory-terminated and tested fiber trunk cables connect central patching locations to zones or pods. Available terminated with both modular (MTP®) and discrete connectors, these trunks are custom built in any length to meet specific applications. An optional pulling eye, installed on the first end, protects fiber connectors on 12- through 144-fiber trunk cables. The pulling eye completely covers the breakout length, transferring any pulling force from the assembly to the pulling-eye sleeve. A high-tensile load option that attaches to Kevlar® is also available for applications of greater than 125 feet.
Learn more about our LC Unibody Connector with SPECTRO-LINK™ Technology, including its patented polarity change capability.
Product Information
Product Features
Assembly Type : Fiber Trunks
Connector : MTP-MTP,MTP-LC,LC-LC,SC-LC,SC-SC,LC/APC-LC/APC,SC/APC-SC/APC
Family : Opt-X Engage
Fiber Type : OM3,OM4,OM5,OS2
Length : 10 meters,Custom
- LC Unibody connector with Spectro-Link™ Technology includes reversible polarity feature, allowing polarity changes in the field without tools
- Pre-terminated fiber eliminates the need for complicated and craft-sensitive field terminations and splices
- Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
- All discrete connectors (LC, SC) are heat cured and use ceramic ferrules and sleeves for consistent performance
- Available in 12, 24, 48, 72, 96, 144, or custom fiber counts
- Offered in OM3, OM4, OM5, and OS2 fiber types
- Standard breakout lengths can be staggered to ease installation
- Pulling eyes are provided as an option along with robust connector protection on both ends to safeguard fiber connectors during installation
- Trunk cables have a sturdy breakout point, yet are flexible enough to allow for smooth curving of breakout cordage without kinking or creating sharp bends
Related Videos
Leviton LC Unibody Connector – Fast, Clean Fiber Optic Installation with Patented Polarity Reversal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors