Smart Wallbox Sensor, Multi-Tech, 120-277VAC, Switch, Ivory
ODSMT-MDI
Smart Multi-Tech Wallbox Sensor, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120-277VAC, 50/60Hz; Ivory
Configuration of the ODSMT is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular pre-configured options.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Ivory
UPC Code: 078477009550
Country of Origin : China
Product Information
Updated
- Can be used to comply with ASHRAE 90.1, IECC and 2022 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
- Fits in a standard wallbox and gangable with other units
- 180° field-of-view provides approximately 1,100 square feet of coverage
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Microphonics technology able to detect human activity and does not require direct line-of-sight
- Integrated photocell for daylighting hold-OFF
- Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
- Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth-enabled Android or iOS device
Related Videos
Smart Wallbox Sensors
Smart Wallbox Sensor—Pushbutton Programming
Smart Wallbox Sensor—App Programming for Common Configurations & Push-to-Pair for Multi-Location
Code Compliance with Smart Sensors
Related Products
Residential
ELECTRIC VEHICLE CHARGING
Commercial
ELECTRIC VEHICLE CHARGING