OPT-X™ Unity Ultra Low Loss Fiber Trunks - Plenum/Riser
UNITY-TRK
Factory-terminated and tested OPT-X Unity 40/100G MTP® Trunk Cables connect central patching locations to zones or pods. MTP Connectors feature ultra low loss to support maximum distance and multiple connection points while staying within IEEE low-loss limits. All trunks are custom built in any length to meet specific application needs. An optional Pulling Eye, installed on the first end, protects fiber connectors on 12- through 144-fiber trunk cables. The Pulling Eye completely covers the breakout length, transferring any pulling force from the assembly to the pulling-eye sleeve. A high-tensile load option that attaches to Kevlar® is also available for applications of greater than 125 feet.
Product Information
Product Features
Assembly Type : Fiber Trunks
Connector : MTP-MTP
Family : Opt-X Unity
Fiber Type : OM3,OM4,OM5,OS2
Length : 10 meters,Custom
- MTP® to MTP trunk cables support 40/100G speeds
- Terminations available in 24-, 12-, and 8-fiber configurations
- Migration solution to 40, 100, 200 and 400 Gb/s networks
- Offered in OM3, OM4, OM5, and OS2 fiber types
- Up to 70% faster install than field-terminated trunks
- All orders customized for cable type, length, staggering, fiber count, and labeling
- MTP polarity options are TIA methods A, B, or C.
- 100% factory tested, with test results included for each assembly
- All assemblies labeled with serial number and length for traceability and easy re-order
Related Videos
Opt-X Unity Fiber Optic Migration System
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors